IESNA:LM-63-2002
[TEST]P1055809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D935-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]941
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
803.7 796.2 792.1 786.2 777.1 764.6 751.2 736.2 717.9 698.7
677.8 654.5 630.3 604.5 578.6 551.1 523.6 495.3 464.4 435.2
405.2 375.2 346 316 286 256 225.1 193.4 163.4 133.4
105.1 77.5 52.5 29.2 10 0 0
803.7 807.1 799.6 789.6 774.6 754.6 732 707 678.7 647.8
614.5 579.5 542.8 504.4 464.4 424.4 385.2 344.3 304.3 266
227.6 190.9 153.4 120.9 89.2 61.7 37.5 25.8 18.3 11.7
6.7 2.5 0.8 0 0 0 0
803.7 797.9 784.6 764.6 736.2 704.5 665.3 622.8 574.5 523.6
469.4 416 363.5 311 261.8 214.3 169.3 128.4 90.9 60
32.5 23.3 18.3 14.2 10 6.7 4.2 2.5 1.7 0.8
0.8 0.8 0.8 0.8 0 0 0
803.7 797.1 778.7 749.6 711.2 665.3 612.8 554.5 491.1 426.1
362.7 301.8 243.5 190.1 140.9 97.6 61.7 30.8 22.5 18.3
13.3 10 6.7 4.2 2.5 1.7 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
803.7 797.9 782.1 749.6 705.4 654.5 596.1 530.3 461.9 393.5
328.5 264.3 205.9 155.1 106.7 67.5 34.2 23.3 18.3 14.2
10 6.7 4.2 2.5 1.7 0.8 0.8 0.8 0.8 0
0.8 0 0 0 0 0 0
